,Model##Other##,Length##Length##Inches,Width##Length##Inches,Height##Length##Inches,Evaporator Water Connection Diameter##pipe_size##inches,Evaporator Diameter##Length##Inches,Evaporator Water Connection Offset Bottom##Length##Inches,Evaporator Offset Front##Length##Inches,Evaporator Offset Bottom##Length##Inches,Water Connection Between Connections##Length##Inches,Evaporator Return Water Connection Offset Right##Length##Inches,Base Center Offset Right##Length##Inches,Base Center Offset Front##Length##Inches,Distance Between Base Centers##Length##Inches,Base Height##Length##Inches,Refrigerant Liquid Connection Diameter##pipe_size##inches,Liquid Connection Offset Bottom##Length##Inches,Liquid Connection Offset Left##Length##Inches,Liquid 2 Connection Offset Right##Length##Inches,Refrigerant Liquid Connection Protrusion##Length##Inches,Refrigerant Suction Gas Connection Diameter##pipe_size##inches,Suction Gas Connection Offset Bottom##Length##Inches,Suction Gas Connection Offset Left##Length##Inches,Suction Gas 2 Connection Offset Right##Length##Inches,Refrigerant Suction Gas Connection Protrusion##Length##Inches,Clearance Offset Top##Length##Inches,Clearance Offset Right##Length##Inches,Clearance Offset Left##Length##Inches,Clearance Offset Front##Length##Inches,Clearance Offset Bottom##Length##Inches,Clearance Offset Back##Length##Inches,Family Load Status##other##,Include Clearance##Other##
EV5039,AWV5039,167.1,16,25.4,8.63,20,14.1,8,14.1,138.2,13.6,16.2,10.4,129.3,4.1,1.63,14.1,2.6,2.6,1.6,4.13,14.1,3,3,1.6,6,12,6,9,3,6,Valid  Type loaded via type catalog,1